Loading

Medium Voltage Motor & Feeder Differential Protection

Overview

  • 16-bit microprocessor and 16-bit A/D conversion technique
  • Wide setting ranges for the protection functions
  • Digital signal control inputs (DI) and outputs (DO)
  • Adaptable to various substations and alarm systems
  • Serial connection to automation system
  • Multiple communications protocols
  • Built-in, self-regulating AC/DC converter
  • Built-in 12-channel disturbance recorder
  • Eight programmable stages for alarm or protection purposes
  • SetPointPS relay configuration software included

Medium Voltage Motor & Feeder Differential Protection


Product Selection


Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


SetPointPS Software

SetPointPS is a relay configuration tool for Bulletin 857 and 865 relays. The SetPointPS tool reads all information directly from the device, and it can be used to evaluate disturbance recordings from the relays. The built-in evaluator uses standard COMTRADE files for saving the records. SetPointPS is compatible with all Microsoft® Windows® systems (back to and including Windows 95.

Downloads

Learn More

Additional software products are available from Rockwell Software.

Documentation

Resource Publication Number Language
Bulletin 865 Differential Protection Relay Product Profile 865-PP001
865 Differential Protection Relay For Motor, Transformer and Generator Differential Protection Bulletin 865, Series A Specification Guide 865-SR001
Bulletin 857 Motor/Feeder Protection Relay Quick Start Manual 857-QS001
Bulletin 857 RAA/RAD RTD Scanner User Manual 857-UM002
865 Differential Protection Relay For Motor, Transformer and Generator Differential Protection Bulletin 865, Series A User Manual 865-UM001
SetPointPS Configuration Software Programming Manual 857-PM001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You