Loading

Bimetallic Overload Relays

Our Bimetallic Thermal Overload Relays are motor protectors for IEC applications. We designed these relays for use with our contactors and reversing contactors.

Main Image

Bulletin 193-K IEC Miniature Bimetallic Overload Relays are designed for use with Bulletin 100-K Contactors and Bulletin 104-K Reversing Contactors. These thermal overload relays include a differential mechanism for sensitivity to phase-loss conditions.

IEC Miniature Bimetallic Overload Relays
Main Image

Bulletin 193-T1 IEC Bimetallic Overload Relays are designed for use with Bulletin 100-C Contactors and Bulletin 104-C Reversing Contactors.

IEC Bimetallic Overload Relays