Loading

1494G Heavy Industrial Safety Disconnect Switches

Our Bulletin 1494G Heavy Industrial Safety Disconnect Switches offer 30…600 A switch ratings. They are available in Type 3R/4/12 painted metal, Type 4/4X stainless steel and Type 4/4X non-metallic enclosures.

Popular Resources/Quicklinks
Rotary and Visible Blade Disconnect Switches Brochure Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data

Overview

  • Includes fully-exposed switch blades
  • Includes lockable handle
  • Offers field-installed accessories
  • For use in indoor and outdoor applications
  • Switch, mechanism and handle are always connected, even when the enclosure door is open
  • Line shield prevents accidental contact with the line side of the switch
  • Protective fuse cover (optional) prevents accidental contact
  • cULus Listed per UL 98 for switches 30...600 A
  • UL Listed per UL 508 'at motor' disconnect rating for switches 30...100 A

1494G Heavy Industrial Safety Disconnect Switches


Product Selection


Certifications
  • cULus Listed — File No. E227497; Guide No. WIAX
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Rotary and Visible Blade Disconnect Switches Brochure 194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data 1494-TD001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You