Loading

1494G Hazardous Location Safety Disconnect Switches

Our Bulletin 1494G Hazardous Location Safety Disconnect Switches can be used for 30 A, 60 A and 100 A applications. They are available in 3R, 7 and 9 bolted enclosure types for indoor and outdoor use. These switches are certified for use in Class I, Division 1 & 2, Groups C & D and Class II, Groups E, F & G hazardous gas or dust locations.

Popular Resources/Quicklinks
Rotary and Visible Blade Disconnect Switches Brochure Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data

Overview

  • Includes viewing window to display the switch blades
  • Includes lockable handle
  • Type 3R, 7 & 9 bolted enclosure with breather and drain
  • Hinged cover for easy access
  • Offers 30, 60, and 100 A switch ratings

1494G Hazardous Location Safety Disconnect Switches


Product Selection


Certifications
  • cULus Listed — File No. E239523; Guide No. WPRP
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Rotary and Visible Blade Disconnect Switches Brochure 194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data 1494-TD001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You