Loading

194U Non-fused Rotary Disconnect Switches

Our 194U Rotary Disconnect Switches offer a variety of non-fused versions from 30...160, that permit the use of your own fuse blocks. Designed for global applications, the 194U provides main disconnecting means for the panel in a compact footprint.

Popular Resources/Quicklinks
Bulletin 194U Non-Fused Rotary Disconnect Switch Product Profile Non-Fused Rotary Disconnect Switch Technical Data

Overview

  • Available current rating
    • UL 30...125 A
    • IEC 40...160 A
  • Provides touch-safe design
  • Offers front or side external operation
  • Includes NFPA79 compliant handle
  • Offers 3- and 4-pole options
  • Offers base or front mount
  • Provides high-fault SCCR ratings for all power devices up to 200kA
  • Used with fuse block 140F-D3* or 1492-FB* provides full branch circuit protection

194U Non-fused Rotary Disconnect Switches


Product Selection


Certifications
  • cULus
  • IEC
  • EAC
  • CCC*
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Bulletin 194U Non-fused Rotary Disconnect Switch Product Profile 194U-PP001
Non-fused Rotary Disconnect Switch Technical Data 194U-TD001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You