Bulletin 188-J and 188-K Regional Circuit Breakers are ideal for equipment-level applications and extreme ambient conditions. These circuit breakers feature fast breaking time, superior shock and vibration resistance. These products have received regional certifications and are only available in China and Europe.
Popular Resources/Quicklinks
Overview
- Includes 0.5…63 A circuit breakers
- Available in 1(+N)-pole, 2-pole, 3(+N)-pole, and 4-pole versions
- Includes B, C, and D trip curves
- Reversible line and load connections
- Ambient conditions with operating temperature range of -25…55 °C (-13...131 °F)
Our circuit and load protection products are part of the Allen-Bradley® Industrial Control Components where you get the right components, at the right price, right when you need them.
Product Selection
Specifications
Certifications
- CCC Certified
- CE Marked
- RoHS Compliant
- VDE Certified
Configuration & Selection Tools
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.