Our Bulletin 1492-MC Thermal-magnetic Miniature Circuit Breakers are general-purpose devices suitable for the majority of industrial, inverse time circuit breaker applications. They combine thermal and magnetic trip actions and provide accurate overload and short-circuit protection for conductors and connected equipment.
Popular Resources/Quicklinks
Overview
- Thermal-magnetic protection
- HACR ratings (10…100 A)
- Finger-safe design
- Mounts on DIN rail
- Three-position handle
- Line and load wire connections
Our circuit and load protection products are part of the Allen-Bradley® Industrial Control Components where you get the right components, at the right price, right when you need them.
Product Selection
Specifications
Certifications
- CSA Certified — File No. E197878
- UL Listed — File No. E197878
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.