We offer a variety of color and contrast photoelectric sensors. From true RGB color recognition sensors designed for industrial use to sensors to detect registration marks and a wide range of background colors, including difficult pastels, we make color/contrast sensors to meet your applications needs.

ColorSight Color & Contrast Sensors
Our Bulletin 45CLR ColorSight™ Color & Contrast Sensors are self-contained color detection sensors with three output channels, allowing for the concurrent sensing of three different colors. RS-485 compatible models are also available that provide matching of up to 5 colors and communicate true RGB values for remote processing of additional colors.

46CLR ColorSight True Color Sensors
Our Bulletin 46CLR ColorSight™ True Color Sensors feature patent pending distance correction technology that confirms consistent color detection at ranges up to 65 mm. Additional features include internal storage of up to seven colors and nine adjustable tolerance levels for optimal application flexibility.

45CRM Color Registration Mark Sensors
Our Bulletin 45CRM Color Registration Mark Sensors have a high-speed response time and emit three LED colors (red, green, and blue) to discern the difference in color response between the mark and background.