Our Bulletin 800FD Monolithic Operators are designed to meet worldwide standards. These operators include E-stops and pilot lights with either light indicators or incandescent illumination options. Using a single catalog number, you can now order a fully assembled product for easy stocking and installation.
Overview
- Low back-of-panel profile (45.7 mm)
- Aesthetic design complements the Bulletin 800F modular line
- Anti-rotation tab provides accurate alignment and can be easily removed for use in panels without notches
- Made of industrial-grade thermoplastic for superior chemical resistance
- Compatible with Bulletin 800F accessories and enclosures
- Ring lug capability
Specifications
Certifications
- CCC
- CE
- CSA
- UL
Standards Compliance
- EN 60947-1
- EN 60947-5-1
- EN 60947-5-5
- EN/ISO 13850
- UL 508