The Bulletin 1609-D family of Industrial Uninterruptible Power Supplies is designed for industrial applications. These power supplies include remote control features and operate inside control panels used in production environments.
Popular Resources/Quicklinks
Overview
- Includes expandable battery capacity to extend run-time
- Offers EtherNet/IP™ communication capabilities
- Includes software to allow remote monitoring and configuration
- Provides hard-wired input/output connections
- Includes integrated remote on/off and dry contact I/O communication cables
- Offers true sine wave AC output
Specifications
Certifications
- CE Marked
- cULus Listed — File No. E190749; Guide No. YEDU/YEDU7
- RCM
Standards Compliance
- CSA C22.2, No. 107.3
- EN 62040-1/62040-2
- FCC
- UL 1778