The OneGear™ product line is the next generation of medium voltage motor control specifically designed to meet a variety of global standards. OneGear products offer greater motor control center and power control center options for full voltage and solid-state reduced voltage applications while supporting operating voltages up to 15 kV.
Overview
- Provides vacuum contactor and circuit breaker switching technology
- Includes 1...15 kV class control and distribution equipment
- Provides compartmentalized construction
- Includes optional arc-resistant cabinet
Additional Information
Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
Specifications
Certifications
- IEC 62271-200 (formerly IEC60298), IEC 62271-1 (formerly IEC60694) & IEC 60470
- EN 61000, EN 60204-11, GB 3906 (China) — pending
- GOST 14693-90 (Russia) — pending
- NBR 6979 & 10478 (Brazil) — pending