Loading

Architecture Low Voltage AC Drives

Architecture Low Voltage AC Drives
Low Voltage AC Drives
    • PowerFlex 755TS
    • PowerFlex 755TS
    • PowerFlext 753
    • PowerFlext 753
    • PowerFlex 755
    • PowerFlex 755
    • PowerFlex 755T
    • PowerFlex 755T
    • PowerFlex 70
    • PowerFlex 70
    • PowerFlex 700
    • PowerFlex 700
    • PowerFlex 700L
    • PowerFlex 700L
    • PowerFlex 700S
    • PowerFlex 700S
    • Common Bus Power Supplies
    • Common Bus Power Supplies
    • Visa alla
    • PowerFlex 523
    • PowerFlex 523
    • PowerFlex 525
    • PowerFlex 525
    • PowerFlex 527
    • PowerFlex 527
    • PowerFlex 4M
    • PowerFlex 4M
    • PowerFlex 4
    • PowerFlex 4
    • PowerFlex 40
    • PowerFlex 40
    • PowerFlex 40P
    • PowerFlex 40P
    • PowerFlex 400
    • PowerFlex 400
    • Visa alla
  • Drives Procurement Specifications

PowerFlex® Architecture-class AC Drives deliver cost-effective solutions for a wide range of global applications. Designed for ease of use, this general-purpose class of drives provides time-saving benefits as well as a compact package to optimize panel space and application versatility.


Group of six PowerFlex 755TS drives in a horizontal format. One is dark grey and five are light grey.

PowerFlex 755TS

Our PowerFlex® 755TS drives are built for countless motor control applications and industries – from standard to the most demanding industrial control challenges.

Product Details

Main Image

PowerFlex 753 AC Drives

Our PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O, which is ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. Select size-optimized drives for low-power applications where you have limited space available. The Dual-port EtherNet/IP™ Option Module offers flexible, cost-effective methods for leveraging EtherNet/IP networks.

Product Details

Main Image

PowerFlex 755 AC Drives

Our PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.

Product Details

Main Image

PowerFlex 755T

Our PowerFlex® 755T drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity. These are the first drives to offer TotalFORCE® technology which uses several patented features to help optimize your system.

Product Details

Main Image

PowerFlex 70 AC Drives

Our PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability. These drives provide a broad spectrum of features that help you to easily integrate them into your architecture and configure them for most application needs.

Product Details

Main Image

PowerFlex 700 AC Drives

Our PowerFlex® 700 AC Drives are available in a wide range of horsepower ratings. These drives control three-phase induction motors in applications with requirements ranging from the simplest speed control to the most demanding torque control. The PowerFlex 700 drives offers application-specific features and parameters for lifting, oil wells, and speed and positioning applications.

Product Details

Main Image

PowerFlex 700L AC Drives

Our PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure. This powerful combination offers great performance and high power capabilities in a small package along with energy savings and low harmonics. The PowerFlex 700L AC Drives are flexible, high performance drives available in panel mount and cabinet mount versions.

Product Details

Main Image

PowerFlex 700S AC Drives

Our PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.

Product Details

Main Image

Common Bus Power Supplies

Our Common Bus Power Supplies use a common rectifier to supply power to the DC bus for all the DC-AC inverters. Power-sharing on the DC bus increases the efficiency of applications where inverters are motoring while others in the same process are generating power. 

Product Details

Recommended for You
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Drives Chevron RightChevron Right
  5. Chevron LeftChevron Left Low Voltage AC Drives Chevron RightChevron Right
  6. Chevron LeftChevron Left Architecture Drives Chevron RightChevron Right