Our Bulletin 4983-PF Panel Mount Filters provide noise protection. They monitor and clean the wave of high frequency noise disturbances that can cause premature aging.
Overview
- Features Isatrol filter technology
- Provides a status indicator
- Includes a panel (flange) mount
Specifications
Certifications
- CE Marked
- CSA C22.2
- UR recognized component — File No. E316867; Guide No. FOKY2
Documentation
Applications
Typical applications for Bulletin 4983-PF Panel Mount Filters include:
- Any microprocessor based products such as PLCs
- Motion control systems
- Computers exposed to harsh environments