Our Bulletin 193-T1 IEC Bimetallic Overload Relays are designed for use with Bulletin 100-C Contactors and Bulletin 104-C Reversing Contactors.
Popular Resources/Quicklinks
Overview
- Phase-loss protection
- Ambient temperature compensation
- Trip class 10/10A
- Auxiliary contacts (1 N.O. and 1 N.C.)
- Test function for auxiliary contacts
- Manual/automatic reset mode
- Trip indicator
- Optional remote reset solenoid and external reset accessories
- Available only in IEC configurations
Specifications
Certifications
- CE Marked
- cULus — File No. E33916; Guide NKCR
- cULus — File No. E33916; Guide NKCR7
- Suitable for use with IE3 Motors (IEC 60034-30)
Standards Compliance
- CSA C22.2 No.14
- IEC/EN 60947-1, -4-1, -5-1
- UL508