Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все

Light Arrays

Light Array Sensors combine multiple emitter or receiver elements into a single housing to create a sensing field instead of a single sensing beam. Therefore, these sensors can detect targets over a wider area. This makes the arrays ideal for detecting oddly shaped parts, products with gaps or spaces, or inconsistently positioned targets, at a fraction of the cost of using multiple sensor pairs.
Light Arrays
  • 45AST Area
  • 45DLA Discrete
  • 45MLA Measuring
  • 45PLA Polarized
  • 45PVA Part Verification
Main Image

Bulletin 45AST Area scanners are compact, easy-to-use non-safety light screens for small part detection and assembly applications. The 45AST uses two-dimensional scanning technology to sense an object regardless of its orientation. This is ideal for the detection and counting of parts being ejected from a machine.

Area Light Array Photoelectric Sensors
Main Image

Bulletin 45PVA Part Verification Light Array Photoelectric Sensors are specifically designed for bin-picking applications and object detection in the parts assembly industry. When used as part of a suitably configured bin-picking system, the 45PVA effectively prevents mispicks to enhance efficiency and minimize downtime. It is also the ideal sensing solution for today's error-proofing initiatives, particularly those in the automotive industry.

Part Verification Light Array Photoelectric Sensors
Main Image

Our Bulletin 45PLA Polarized Light Array Photoelectric Sensors are compact retroreflective arrays designed to detect irregularly shaped objects in a wide range of industries and applications. The range and wide sensing area allow the 45PLA to sense objects of varying sizes. The 45PLA can also address challenging applications which include bin picking processes and those that involve clear or highly reflective materials.

45PLA Polarized Light Array Photoelectric Sensor
Main Image

Bulletin 45MLA Measuring Light Array Photoelectric Sensors detect or measure targets in a two dimensional area—even if the parts are irregularly shaped, sized, or positioned. These sensors can detect and communicate individual beam status to measure and determine the position of objects. The emitter and receiver arrays are connected to a separate controller. All I/O, communications, and power connections are wired to an external controller. We offer controllers with various functions and/or communication interfaces: I/O, CAN, RS485, Binary, and Analog.

Measuring Light Array Photoelectric Sensors
Main Image

Bulletin 45DLA Discrete Light Array Photoelectric Sensors detect targets anywhere in a two dimensional area — even if the parts are irregularly shaped, sized or positioned. These cost-effective sensors combine multiple emitter or receiver elements into a single housing to create a sensing field that can detect targets over a wider area and provide a simple discrete (On/Off) output.

Discrete Light Array Photoelectric Sensors
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
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensors Chevron RightChevron Right
  6. Chevron LeftChevron Left Photoelectric Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Light Array Photoelectric Sensors Chevron RightChevron Right