Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

Hazardous Location Sensors

  • Main Image

Our Series 5000 Hazardous Location Sensors consist of two major components: a photohead and a power base. The photohead that houses most of the electronics can be quickly removed from the power base with a turn of a single screw. These sensors are designed for Class I, II, and III; Division 1 and 2, Groups A, B, C, D, E, F, and G hazardous locations. They include intrinsically safe zener diode barriers and are available in diffuse (2.1 m), polarized retro-reflective (6 m), retro-reflective (10 m), and fiber optics in a modular IP66 rated enclosure.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Popular Resources/Quicklinks
Presence Sensing Brochure Series 5000 Photoelectric Sensors Installation Instructions Series 5000 Intrinsically Safe Division 1 Installation Wiring Diagrams
42 Series 5000
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

  • Intrinsically safe to North American standards
  • Provides non-incentive for Division 2 hazardous (classified) locations
  • Offers a modular package for increased flexibility
  • Offers a wide variety of sensing modes
  • Offers selectable light/dark operation
  • Provides screw terminal connections

Product Selection


Specifications

DownloadDownload
Series 5000 Photoelectric Sensors Installation Instructions
Certifications
CE MarkingCE Marking
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Presence Sensing Brochure SENSOR-BR001
Series 5000 Photoelectric Sensors Installation Instructions 42D-IN001
Series 5000 Intrinsically Safe Division 1 Installation Wiring Diagrams 5000-IN012
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
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensors Chevron RightChevron Right
  6. Chevron LeftChevron Left Photoelectric Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left 42 Series 5000 Chevron RightChevron Right