Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

802XR NEMA Type 7 & 9 Sealed Contact Hazardous Location Limit Switches

  • Main Image

Our Bulletin 802XR NEMA Type 7 & 9 Sealed Contact Hazardous Location Limit Switches operate in atmospheres and locations defined as Class I, Groups B, C or D or Class II, Groups E, F or G in the National Electrical Code. Typical applications for this switch include refineries, distilleries, grain elevators, and flour mills. For Class I, Division 2 locations, you can also use a Bulletin 802R limit switch.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Popular Resources/Quicklinks
Presence Sensing Brochure 802R Sealed Contact Limit Switches Installation and Operating Instructions
802XR NEMA Type 7 and 9
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Applications
Contact a Distributor

Overview

  • Class I, Groups B, C, and D or Class II, Groups E, F and G
  • Multiple operator styles
    • Side rotary
    • Wobble stick
    • Adjustable top or side push
    • With or without rollers

Product Selection


Specifications

DownloadDownload
802R Sealed Contact Limit Switches Installation and Operating Instructions
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CSA Certified
  • UL Listed
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Presence Sensing Brochure SENSOR-BR001
802R Sealed Contact Limit Switches Installation and Operating Instructions 802R-IN001
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
Applications

Typical applications for the Sealed Contact Hazardous Location Limit Switches include:

  • Refineries
  • Distilleries
  • Grain elevators
  • Flour mills

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.

  1. Chevron LeftChevron Left Главная страница Chevron RightChevron Right
  2. Chevron LeftChevron Left Про... Chevron RightChevron Right
  3. Chevron LeftChevron Left Апп... Chevron RightChevron Right
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Limit Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Hazardous Location Limit Switches Chevron RightChevron Right
  7. Chevron LeftChevron Left 802XR NEMA Type 7 & 9 Sealed Contact Hazardous Location Limit Switches Chevron RightChevron Right