Our Bulletin 700-K IEC Control Relays are compact sized industrial relays capable of switching low-energy signals.
Popular Resources/Quicklinks
Overview
- IEC compact industrial relay
- IP2X Finger Protection
- Bifurcated contacts for low-level signals
- Optional integrated coil protection diode
Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.
Product Selection
Specifications
Certifications
- CCC Certified
- CE Marked
- cULus Listed — File No. E14840; Guide Nos. NKCR/NKCR7
Standards Compliance
- CSA C22.2 No. 14
- EN/IEC 60947-1, -5-1
- Meets the material restrictions for European Directive 2002/95/EC - EU-RoHS
- UL 508