Our Bulletin 700-EF IEC Control Relays offer universal wide range coils enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC, making selection easier. These coils also offer low power consumption, saving energy.
Popular Resources/Quicklinks
Overview
- Includes universal wide range coils without tools
- Provides energy saving
- Offers coil input terminals that can be switched from line to load side
Product Selection
Specifications
Certifications
- CCC Certified
- CE Marked
- CSA Certified
- cULus Listed
- EAC
- IEC
- RCM
Standards Compliance
- CSA C22.2 No. 14
- EN/IEC 60947-1, -5-1
- Meets the material restrictions for European Directive 2002/95/EC - EU-RoHS
- UL 508