The 700-HV Repeat Cycle Timing Relays provide cycled on-off switching when a signal is applied. The on and off intervals are independently adjustable.
Popular Resources/Quicklinks
Overview
- Offers 10 A, 2-pole, B300 contact rating
- Includes DPDT contact rating
- Includes pin-style terminals
- Offers timing range 0.1 s…30 min
- Includes repeat cycle adjustable timing
- Provides two timing adjustments
Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.
Product Selection
Specifications
Certifications
- CE Marked
- CSA Certified — File 223833
- cULus Listed (when used with 700-HN100 and 700-HN125 sockets)
- UL Recognized — File No. E3125; Guide No. NLDX 2
Standards Compliance
- CSA 22.2 No. 14
- EN 60947-1, -5-1
- EN 61812
- UL 508