Bulletin 700-HR Dial Timing Relays are plug-in socket-mounted timing relays. They are easy to set, and can be panel- or DIN rail-mounted.
Popular Resources/Quicklinks
Overview
- Offered with socket or panel mounting
- Offers 5 A contact ratings or transistor outputs
- Includes single- or multi-function options
- Includes timing range from 0.05 s…300 hr
- Offers multi-voltage inputs
Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.
Product Selection
Specifications
Certifications
- CE Marked
- CSA Certified — File No. 70751
- RCM
- UL Recognized — File No. E14843; Guide No. NRNT2Standards Compliance
- CSA C22.2 No. 14
- EN 61000-6-2, -6-4
- EN 61812-1
- UL 508