Our Bulletin 700-HB Square Base Relays are designed for HVAC, elevator, and automotive industry applications. Two types of sockets are available; the IEC closed terminal version and the NEMA open terminal version.
Popular Resources/Quicklinks
Overview
- Includes blade-style terminals
- Includes DPDT or 3PDT
- Offers 15 A, B300 contact rating
- Includes standard ON/OFF flag indicator
- Includes optional lighted status indicator, push-to-test, and manual override
Product Selection
Specifications
Certifications
- CE Marked
- CSA Certified
- cULus Listed — File No. E3125; Guide Nos. NLDX/NLDX7 (when used with Bulletin 700-HN sockets noted above)
- cULus Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8
- UL Recognized — File No. 229473
Standards Compliance
- CSA C22.2 No. 14
- EN 61810-1
- UL 508