• FactoryTalk TeamOne
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
      • EMEA Graduate Programme
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
  • FactoryTalk TeamOne
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
  • Open Positions For EMEA Graduate Programme
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
    Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

  • Main Image

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
1788 EtherNet/IP to Fieldbus
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

  • Self-contained, panel, or DIN-rail mountable device
  • Links an EtherNet/IP™ network to a single H1 segment
  • Connects and powers as many as 16 field devices, eliminating the need for external power conditioners
  • Supports multiple levels of device and media redundancy
    • Provides two physical H1 ports
    • Intelligent Fieldbus Junction Box protects the network from both short and open circuit faults, improving the overall reliability of the system
  • Supports EtherNet/IP Media redundancy
    • Hosts two Ethernet ports through Embedded Ethernet Switch technology
    • Allows the device to be connected in a linear or a Device Level Ring (DLR) topology
  • Supports Master Device redundancy
    • Allows two identically-configured Redundant EtherNet/IP to FOUNDATION Fieldbus linking devices to be connected on the same H1 network
    • Supports transfer of data between the devices and the Logix controller
  • Provides seamless RSLogix 5000™ environment integration through Add-On Profiles, which automatically identifies field devices and configures them to their default settings
  • Supports FDT/DTM Technology, allowing direct access to field device diagnostics and parameters using an FDT frame, such as FactoryTalk® AssetCentre
  • Provides all basic diagnostic information in the input assembly
  • Helps simplify large network commissioning through diagnostic parameters such as Power Supply Voltage, H1 Bus Voltage (A & B bus), H1 Bus Current (A & B bus), and Unit Internal Temperature
  • Simplifies commissioning through onboard advanced diagnostics, including a node-specific H1 bus oscilloscope trace that can be viewed within the RSLogix5000 Add-On Profile
  • Contains the FOUNDATION Fieldbus Registered FF H1 Stack developed by Rockwell Automation®

Additional Information

  • Our PartnerNetwork™ offers complementary product solutions for products with FOUNDATION Fieldbus connectivity through the Encompass Product Reference program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.
  • Our modern Process Solutions enable you to drive productivity, increase efficiencies, and reduce costs. Our control, batch, process optimization, and safety system solutions and services easily integrate people, processes, and technology into The Connected Enterprise to better address the many challenges you face.

Product Selection


Specifications

DownloadDownload
Linking Devices Specifications Technical Data
Certifications
CE MarkingCE Marking
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • c-UL-us
  • CE
  • C-Tick
  • EtherNet/IP
  • KC
  • FF
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Redundant EtherNet/IP to FOUNDATION Fieldbus Linking Device Quick Start 1788-QS006
FOUNDATION Fieldbus Design Considerations PROCES-RM005
EtherNet/IP and ControlNet to FOUNDATION Fieldbus Linking Device User Manual 1788-UM057
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
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Gateway/Linking Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left 1788 EtherNet/IP to Fieldbus Chevron RightChevron Right
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
© Rockwell Automation, Inc., 2020.
Главная страница
  • Технические вопросы
  • Чат технической поддержки
  • Телефон технической поддержки
  • Связаться с отделом продаж