• FactoryTalk TeamOne
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
      • EMEA Graduate Programme
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
  • FactoryTalk TeamOne
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
  • Open Positions For EMEA Graduate Programme
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
    Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

Stratix 8000 Modular Managed Ethernet Switches

  • Main Image

Our Bulletin 1783 Stratix® 8000 Modular Managed Switch line uses the current Cisco® Catalyst® switch architecture and feature set along with powerful configuration tools, helping to provide secure integration with the enterprise network using tools familiar to IT professionals. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Stratix 8000 Modular Managed
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
Contact a Distributor

Overview

  • Available with copper, fiber, SFP, and Power over Ethernet (PoE) expansion modules
  • Includes common IT configuration tools: command line interface (CLI), CNA and Device Manager
  • Includes default configurations for industrial automation and EtherNet/IP™ devices (Global and Smartports)
  • Offers Studio 5000™ Logix Designer Add-on Profile for premier integration into the Rockwell Automation Integrated Architecture™
  • Includes predefined Logix tags for diagnostics
  • Provides FactoryTalk® View Faceplates for status monitoring and alarming
  • Offers removable CompactFlash card stores configuration for easy device replacement

1783 Stratix 8000™ Modular Managed Base Switches

  • Available in a 6-port or 10-port version
  • Includes two 1 G ports (copper or fiber SFPs)
  • Includes SFP slot which supports 100 Mbps and 1 G fiber optic uplink transceivers

1783 Stratix Switch Expansion Modules

  • Includes base switches each of which supports up to two expansion modules (maximum of one fiber)
  • Provides switch configurations of up to 26 ports
  • Available with either eight copper 10/100 Mbps ports or eight fiber 100 Base-FX ports with LC connectors

1783 Power over Ethernet Expansion Modules

  • Offers two modules:
    • Four PoE or PoE+ copper ports
    • Four PoE or PoE+ copper ports and four 10/100 copper ports
  • Provides reduced wiring cost for lower power devices (IP phones, cameras, wireless access points, bar code readers)
  • Provides flexibility in deployment of devices in remote locations
  • Requires separate power input on the expansion modules
  • Offers network control with the ability to turn on/off devices for power savings or added security

1783 SFP Fiber Optic Uplink Transceivers

  • Includes 100 Mbps and 1 G transceivers 

Software Features

Key software features that provide improved network performance, easy management, and secure integration to the enterprise network include:

  • Virtual LAN (VLAN) with trunking
  • Quality of Service (QoS)
  • STP/RSTP
  • REP (Resilient Ethernet Protocol)
  • MAC ID port security
  • SNMP support
  • DHCP per port
  • IEEE 802.1x security
  • CIP SYNC (IEEE 1588)
  • Smartports

Product Selection


Specifications

DownloadDownload
Stratix Ethernet Device Specifications Technical Data
Certifications
CE MarkingCE Marking
C-TICK CertificationC-TICK Certification
EtherNet/IPEtherNet/IP
  • c-UL-us
  • CE
  • C-Tick
  • Ex
  • KC
  • EtherNet/IP
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Software

FactoryTalk Network Manager
Main Image
Software
FactoryTalk Network Manager

FactoryTalk® Network Manager software provides increased visibility and insight into the performance of your network in context of your automation assets.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Resource Publication Number Language
Stratix 8000 & 8300 Switches Product Profile ENET-PP002
Stratix Ethernet Device Specifications Technical Data 1783-TD001
EtherNet/IP Industrial Protocol White Paper ENET-WP001
Stratix Switch Reference Guide ENET-QR001
Stratix 8000 & 8300 Switches User Manual 1783-UM007
Ethernet Design Considerations Reference Manual ENET-RM002
EtherNet/IP Media Planning and Installation Manual 00148R0
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
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Ethernet Networks Chevron RightChevron Right
  6. Chevron LeftChevron Left Stratix 8000 Modular Managed Chevron RightChevron Right
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
© Rockwell Automation, Inc., 2020.
Главная страница
  • Технические вопросы
  • Чат технической поддержки
  • Телефон технической поддержки
  • Связаться с отделом продаж