Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

ArmorStratix 5700 Industrial Ethernet Switches

  • Main Image

ArmorStratix™ 5700 Industrial Ethernet Switches provide a dependable, rugged, on-machine solution for networks in extreme environments. This layer 2 managed switch is IP67-rated for dust and washdown protection, and is ideal for operations where widely distributed applications are required.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
ArmorStratix 5700
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
Contact a Distributor

Overview

  • Includes IP67-rating for protection in extreme conditions
  • Minimizes hardware in the control cabinet for a compact solution
  • Simplifies device replacement via SD card storing entire configuration
  • Provides advanced features including Power-over-Ethernet (PoE), gigabit ports and IEEE 1588 support
  • Enables secure integration with enterprise network using Cisco Internet Operating System (IOS)
  • Provides integrated Device Level Ring (DLR) connectivity to help optimize the network architecture and provide consolidated network diagnostics
  • Offers integrated Network Address Translation (NAT) which provides 1:1 IP address mapping helping to reduce commissioning time
  • Provides Premier Integration (CIP-enabled) to the Rockwell Automation Integrated Architecture® system
    • Predefined Logix tags to retrieve diagnostics
    • FactoryTalk® View Faceplates for status monitoring and alarming
    • Offers Studio 5000 Automation Engineering and Design Environment™ add-on profiles for configuration and monitoring
Overview
On-Machine Network Connectivity

The ArmorStratix 5700 industrial managed switch provides a dependable, rugged solution in on-machine applications.

Watch Now

Product Selection


Specifications

DownloadDownload
Stratix Ethernet Device Specifications Technical Data
Certifications
CE MarkingCE Marking
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • c-UL-us
  • CE
  • RCM
  • KC
  • EtherNet/IP

 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Software

FactoryTalk Network Manager
Main Image
Software
FactoryTalk Network Manager

FactoryTalk® Network Manager software provides increased visibility and insight into the performance of your network in context of your automation assets.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Resource Publication Number Language
ArmorStratix 5700 Product Profile ENET-PP008
Stratix Ethernet Device Specifications Technical Data 1783-TD001
Stratix Industrial Networks Infrastructure At-a-Glance ENET-QR001
Stratix 5700 Ethernet Managed Switches User Manual 1783-UM007
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
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Ethernet Networks Chevron RightChevron Right
  6. Chevron LeftChevron Left ArmorStratix 5700 Chevron RightChevron Right