We offer push button enclosures in 1- thru 4-hole configurations designed for both indoor and outdoor applications.
Popular Resources/Quicklinks
Overview
- Includes pre-molded 22.5 mm or 30.5 mm mounting hole
- Offers grey or yellow enclosure colors
- Includes UL Type 4, 4x, 12 and 13 watertight, corrosion resistant and dust tight enclosures
- Offers IP66 protection
Product Selection
Specifications
Certifications
- cULus Listed (File No. E54866; Guide No. NITW, NITW7)
- CE Marked