Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

IEC Combination Starters

  • Main Image

Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes. These starters are rotary operated and include 22.5 mm command and indication devices. IEC style components allow for a more compact footprint and are available up to 250 Hp (300 A).

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Popular Resources/Quicklinks
IEC Open and Enclosed Starters Product Profile Global Short Circuit Current Ratings Profile Regional Configuration Centre Quick Reference Guide
LV IEC Combination Starters
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

Compact with Motor Protection Circuit Breaker (103C/107C, 103H/107H)

  • Suitable for both indoor and outdoor applications
  • Compact size requires minimal installation space

Bulletins 103C/107C

  • Includes ranges of 1/8…10 Hp (0.1...16 A)
  • Provides plastic enclosure with ratings of IP66, Type 4/4X/12K
  • Offers vertical mounting of starter
  • cULus listed for control and protection of motor loads

Bulletins 103H/107H

  • Includes ranges of 1/8…30 Hp (0.1...43 A)
  • Provides metal enclosure with ratings of IP66, Type 3/4/12
  • Offers horizontal mounting of starter which allows space for mounting a control transformer
  • cULus listed for control and protection of motor loads

Metal Enclosure (106-C, 112-C/113-C)

  • Includes ranges of 1/8…250 Hp (0.1…300 A)
  • Provides metal enclosure with ratings of IP 42/66, Type 1/3/4/12
  • Offers horizontal mounting which allows space for mounting a control transformer

Bulletin 106-C/112-C offers short circuit protection up to 100 kA with fusible rotary disconnect

Bulletin 113-C offers short circuit protection up to 65 kA with molded case circuit breaker

 

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.

Product Selection


Specifications

DownloadDownload
IEC Contactor Specifications
DownloadDownload
IEC Starter Approximate Dimensions Technical Data
DownloadDownload
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications
DownloadDownload
E1 Plus Overload Relay Specifications
DownloadDownload
194E/194L Control and Load Switch Specifications
DownloadDownload
Rotary Disconnect Switch Specifications Technical Data
DownloadDownload
198 Enclosure Specifications
DownloadDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications
Certifications
CE MarkingCE Marking
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • cULus Listed
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
IEC Open and Enclosed Starters Product Profile 100-PP006
Global Short Circuit Current Ratings Profile SCCR-PP002
Regional Configuration Centre Quick Reference Guide CMPNTS-QR002
IEC Contactor Specifications 100-TD013
IEC Starter Approximate Dimensions Technical Data 100-TD015
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications 140M-TD002
E1 Plus Overload Relay Specifications 193-TD011
Rotary Disconnect Switch Specifications Technical Data 194R-TD001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications IC-TD002
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
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Low Voltage Starters Chevron RightChevron Right
  6. Chevron LeftChevron Left LV IEC Combination Starters Chevron RightChevron Right