Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

IEC Enclosed Starters

  • Main Image

Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Popular Resources/Quicklinks
IEC Open and Enclosed Starters Product Profile Global Short Circuit Current Ratings Product Profile Enclosed Starters with Snap-together Wiring Selection Guide
Enclosed Starters
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

  • Impact-resistance molded plastic enclosures, IP66 Type 4/4x/12
  • Metal enclosures, IP42 Type 1 and IP66 Type 3/2/12
  • Bimetallic Class 10 or solid-state overload relays

105-C IEC Reversing Starter

  • Metal enclosure range is 9…85A
  • Plastic enclosure range is 0.1…23A
  • Snap-together wiring technology

109-C IEC Non-Reversing Starter

  • Metal enclosure range is 9…85A
  • Plastic enclosure range is 0.1…43A
  • Snap-together wiring technology

Our snap-in-place wiring infographic explains how color-coded terminal blocks save time and reduce wiring errors.


Product Selection


Specifications

DownloadDownload
IEC Contactor Specifications
DownloadDownload
IEC Starter Approximate Dimensions Technical Data
DownloadDownload
193-K, 193-T1 Bimetallic Overload Relay Specifications
DownloadDownload
E1 Plus Overload Relay Specifications
DownloadDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications
Certifications
CE MarkingCE Marking
  • cULus Listed
  • CE Marked
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
IEC Open and Enclosed Starters Product Profile 100-PP006
Global Short Circuit Current Ratings Product Profile SCCR-PP002
Enclosed Starters with Snap-together Wiring Selection Guide CMPNTS-SG001
IEC Contactor Specifications 100-TD013
IEC Starter Approximate Dimensions Technical Data 100-TD015
193-K, 193-T1 Bimetallic Overload Relay Specifications 193-TD010
E1 Plus Overload Relay Specifications 193-TD011
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications IC-TD002
Enclosed Starter Wiring Made Easy CMPNTS-SP007
Canada Regional Configuration Centre Flyer CMPNTS-QR002
Western Regional Configuration Center Flyer CMPNTS-QR003
Central Regional Configuration Center Flyer CMPNTS-QR004
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
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Low Voltage Starters Chevron RightChevron Right
  6. Chevron LeftChevron Left Enclosed Starters Chevron RightChevron Right