Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

NEMA Combination Contactors

  • Main Image

Our NEMA Combination Contactors are available in either a disconnect switch or circuit breaker, mounted to a common device. Our products also have a variety of enclosures to suit various application needs.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Popular Resources/Quicklinks
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical Data NEMA Contactor, Starter, and Pump Panel Specifications Technical Data
NEMA Combination Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

  • Includes painted metal enclosures: Type 1, Type 3R/4/12
  • Includes stainless steel enclosures: Type 4/4X
  • Includes non-metallic enclosures: Type 4/4X
  • Offers factory installed modifications
  • Offers field installed accessories
  • Includes service entrance rating
  • Snap-together connections with color-coded wiring and terminals
502 Combination Contactors, Disconnect Switch
  • Fusible or non-fusible disconnect switch
503 Combination Contactors, Circuit Breaker
  • Circuit breaker thermal magnetic (inverse time)

Product Selection


Specifications

Certifications
UL Listed Component MarkUL Listed Component Mark
  • cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
Standards Compliance
  • CSA C22.2, No. 14
  • UL 508
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical Data IC-TD002
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data 500-TD014
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
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Contactors Chevron RightChevron Right
  6. Chevron LeftChevron Left NEMA Combination Contactors Chevron RightChevron Right