Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
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
Ведомость материалов CrossWorks Электронные таблицы данных Оценка установленного оборудования Состояние жизненного цикла продукта Регистрация продукта Набор инструментов выбора продукции Ремонт Библиотека примерных программ автоматизации Активация программного обеспечения Software Activations Смотреть все
Allen-Bradley Hardware Product

Capacitor-switching Contactors

  • Main Image

Our Bulletin 100Q Capacitor-switching Contactors are designed to switch banks of capacitors. The front-mounted resistor elements limit severe high inrush currents. This reduces stress to the contactors and the capacitors. Our contactors are compact and economical and do not use air-core reactors.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Popular Resources/Quicklinks
IEC Contactors Product Profile IEC Contactor Specifications Technical Data Bulletin 100Q7-16/Q-C16 with AC Coil Installation Instructions
Bulletin 100Q-C Capacitor-Switching Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

  • Compact sizes
  • Single device includes 2 auxiliary contacts and early-make contacts with resistors
  • Limits high inrush currents
  • AC and DC coil control
  • Reversible coil terminals
  • Panel mounting or 35 mm DIN Rail mounting
  • Environmentally friendly materials

Product Selection


Specifications

Certifications
UL Listed Component MarkUL Listed Component Mark
CE MarkingCE Marking
  • CE Marked for all applicable directives
  • cULus Listed (File No. E41850, Guide NLDX, NLDX7)
Standards Compliance
  • IEC 60947-4
  • CSA C22.2, No. 14
  • UL 508
  • Meets the material restrictions for European Directive 2002/95/IEC-EU-RoHS
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
IEC Contactors Product Profile 100-PP002
IEC Contactor Specifications Technical Data 100-TD013
Bulletin 100Q7-16/Q-C16 with AC Coil Installation Instructions 100Q-IN001
Bulletin 100Q7-37/Q-C37 with AC Coil Installation Instructions 100Q-IN002
Bulletin 100Q7-16C/Q-C16Z with DC Coil Installation Instructions 100Q-IN003
Bulletin 100Q7-37C/Q-C37Z with DC Coil Installation Instructions 100Q-IN004
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
  4. Chevron LeftChevron Left Mot... Chevron RightChevron Right
  5. Chevron LeftChevron Left Contactors Chevron RightChevron Right
  6. Chevron LeftChevron Left IEC Contactors Chevron RightChevron Right
  7. Chevron LeftChevron Left Bulletin 100Q-C Capacitor-Switching Contactors Chevron RightChevron Right