Our Bulletin 1492 Fuse IEC Spring-clamp Terminal Blocks provide overcurrent protection and mount directly on a DIN rail. These hinged-arm blocks are available with or without blown fuse indication.
Popular Resources/Quicklinks
Overview
- Screwless termination technology
- Helps reduce wiring time by more than 50%
- Requires only a flat-head screwdriver for installation
- Maintenance-free, no need to retighten
- Secure contact is durable under extreme conditions
- Wide range of accessories available
- Lighted or neon fuse status indicators