Our Bulletin 1492 Comb Connection IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side. The blocks are good choices for quick-connect on multiple connections.
Popular Resources/Quicklinks
Overview
- Screwless termination technology
- Helps to reduce wiring time by more than 50%
- Requires only a flat-head screwdriver for installation
- Maintenance-free, no need to retighten
- Secure contact is durable under extreme conditions such
- Wide range of accessories available