The RSLogix™ family of IEC-1131-compliant ladder logic programming packages helps you maximize performance, save project development time, and improve productivity. This family of products has been developed to operate on Microsoft Windows® operating systems. RSLogix 5 supports the Allen-Bradley PLC-5® family of programmable controllers.
The RSLogix 5 programming package is compatible with programs created with Rockwell Software DOS-based programming packages for the PLC-5 processors, making program maintenance across hardware platforms convenient and easy.
Find all the information on installing and navigating through the RSLogix™ 5 software. See the latest tips on how to use RSLogix 5 effectively, including ways to access additional resources on line.
Learn moreRead how RSLogix 5 can deliver efficiencies to your design efforts.
Learn moreA vital resource in designing, installing, programming, or troubleshooting control systems that use PLC-5® programmable controllers.
Learn moreRSLogix™ programming packages are compatible with programs created with Rockwell Software DOS-based programming packages for the PLC-5 processors, making program maintenance across hardware platforms convenient and easy. In addition, RSLogix 5 benefits include:
Improved HMI operator experience, data integration with latest FactoryTalk View software.
Rockwell Automation Releases FactoryTalk VantagePoint Mobile App for Windows 8.1.
RSLogix™ 5 supports the Allen-Bradley PLC-5® family of programmable controllers.
Processor | Pentium® |
---|---|
Memory | 32MB or more |
Operating System | Windows 7
|
Storage | 50MB free or more |
Graphics | 16-color VGA Graphics Adapter, 640 x 480 or greater resolution |
RSLinx Classic Lite is included with RSLogix™ 5
Find all the information on installing and navigating through the RSLogix™ 5 software. See the latest tips on how to use RSLogix 5 effectively, including ways to access additional resources on line.
Learn moreRead how RSLogix 5 can deliver efficiencies to your design efforts.
Learn moreA vital resource in designing, installing, programming, or troubleshooting control systems that use PLC-5® programmable controllers.
Learn moreA broad range of material also available in Literature Library.
Browse RSLogix 5 LiteratureCatalog Number | Description |
---|---|
9324-RL5700NXENE | RSLogix™ 5 Professional Edition Offline/Online Programming |
9324-RL5300ENE | RSLogix 5 Standard Edition Offline/Online Programming |
9324-RL5300ENF | RSLogix 5 Standard Edition Offline/Online Programming (Concurrent) |
9324-RLC700NXENE | RSLogix 5/500 Professional Bundle |
The Rockwell Automation PartnerNetwork™ brings access to leading distributors, system integrators and others who can help design, build and maintain your system solution.
Browse the Allen-Bradley comprehensive portfolio of hardware products.
This video introduces Studio 5000 and shows how customers are using the automation design environment to help deliver The Connected Enterprise.
Watch more