Loading

FactoryTalk® Action Manager v1.0.0 Runtime Vulnerability

Severity:
High
Advisory ID:
SD1740
Published Date:
August 13, 2025
Last Updated:
August 13, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2025-7532
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

Published Date: 8/14/2025 
Last Updated: 8/14/2025 
Revision Number: 1.0 
CVSS Score: 8.5/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

CVE

 

 

 

 

Affected Software Versions

 

 

 

 

Corrected in Software Version

 

 

 

 

FactoryTalk® Action Manager

 

 

 

 

CVE-2025-9036

 

 

 

 

1.0.0

 

 

 

 

1.01

 

 

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-9036 IMPACT

A security issue in the runtime event system allows unauthenticated connections to receive a reusable API token. This token is broadcasted over a WebSocket and can be intercepted by any local client listening on the connection.

CVSS 3.1 Base Score: 7.8 
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:U/RL:O/RC:C

CVSS 4.0 Base Score: 8.5 
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  Exposure of Sensitive Information to an Unauthorized Actor 
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Users should update to the corrected version if possible. If users using the affected software are not able to upgrade the version, security best practices should be applied.

·         Security Best Practices

 

 

Glossary:

  • API: (Application Programming Interface) is a set of protocols and tools that allow different software applications to communicate with each other

  • WebSocket: protocol used for communication between a client and a server over a single connection

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Página inicial da Rockwell Automation
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.