Loading

Local Code Execution Vulnerabilities in Arena®

Severity:
High
Advisory ID:
SD1726
Published Date:
April 07, 2025
Last Updated:
April 07, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2025-2285,
CVE-2025-2286,
CVE-2025-2287,
CVE-2025-2288,
CVE-2025-2293,
CVE-2025-2829,
CVE-2025-3285,
CVE-2025-3286,
CVE-2025-3287,
CVE-2025-3288,
CVE-2025-3289
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
JSON
JSON
JSON
JSON
JSON
JSON
JSON
JSON
JSON
JSON
Summary

Published Date: 4/8/2025

Last updated: 4/8/2025

Revision Number: 1.0

 

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in software version

Corrected in software version

Arena®

16.20.08 and earlier

16.20.09

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities. The following vulnerabilities were reported by Michael Heinzl.

CVE-2025-2285

A local code execution vulnerability exists in the affected products due to an uninitialized pointer. The flaw is result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE- 457 Uninitialized Variable

 

CVE-2025-2286

A local code execution vulnerability exists in the affected products due to an uninitialized pointer. The flaw is result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE- 457 Uninitialized Variable

 

 

CVE-2025-2287

A local code execution vulnerability exists in the affected products due to an uninitialized pointer. The flaw is result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE- 457 Uninitialized Variable

 

CVE-2025-2288

A local code execution vulnerability exists in the affected products due to a threat actor being able to write outside of the allocated memory buffer. The flaw is a result of improper validation of user-supplied data.   If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector:CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE 787 - Out of Bounds Write

 

CVE-2025-2293

A local code execution vulnerability exists in the affected products due to a threat actor being able to write outside of the allocated memory buffer. The flaw is result of improper validation of user-supplied data.   If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE 787 - Out of Bounds Write

 

CVE-2025-2829

A local code execution vulnerability exists in the affected products due to a threat actor being able to write outside of the allocated memory buffer. The flaw is a result of improper validation of user-supplied data.   If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE 787 - Out of Bounds Write

 

CVE-2025-3285

A local code execution vulnerability exists in the affected products due to a threat actor being able to read outside of the allocated memory buffer. The flaw is a result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE-125 Out of Bounds Read

 

CVE-2025-3286

A local code execution vulnerability exists in the affected products due to a threat actor being able to read outside of the allocated memory buffer. The flaw is result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE-125 Out of Bounds Read

 

CVE-2025-3287

A local code execution vulnerability exists in the affected products due to a threat actor being able to read outside of the allocated memory buffer. The flaw is result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE-125 Out of Bounds Read

 

CVE-2025-3288

A local code execution vulnerability exists in the affected products due to a threat actor being able to read outside of the allocated memory buffer. The flaw is result of improper validation of user-supplied data.  If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE-125 Out of Bounds Read

 

 

CVE-2025-3289

A local code execution vulnerability exists in the affected products due to a stack-based memory buffer overflow. The flaw is result of improper validation of user-supplied data. If exploited a threat actor can disclose information and execute arbitrary code on the system. To exploit the vulnerability a legitimate user must open a malicious DOE file.

CVSS 3.1 Base Score: 7.8

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 8.5

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  No

CWE: CWE 121 – Stack-based Buffer Overflow

 

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Mitigations and Workarounds

Additionally, users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

·         Security Best Practices

 ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.