Loading

Logix Controllers Vulnerable to Denial-of-Service Vulnerability

Severity:
High
Advisory ID:
SD1706
Published Date:
October 07, 2024
Last Updated:
October 10, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-8626
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
Logix Controllers Vulnerable to Denial-of-Service Vulnerability

Logix Controllers Vulnerable to Denial-of-Service Vulnerability

Published Date: October 8, 2024

Last updated:  October 10, 2024

Revision Number: 2.0

CVSS Score: 8.7/10

AFFECTED PRODUCTS AND SOLUTION

Affected Product First Known in Firmware Revision Corrected in Firmware Revision
CompactLogix 5380 controllers v33.011<
  • v33.015 and later for versions 33

  • v34.011 and later

Compact GuardLogix® 5380 controllers v33.011<
CompactLogix 5480 controllers v33.011<
ControlLogix 5580 controllers v33.011<
GuardLogix 5580 controllers v33.011<
1756-EN4TR v3.002
  • 4.001 and later

Mitigations and Workarounds 

Customers using the affected versions are encouraged to upgrade to corrected firmware versions. We also strongly encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability. 

  • Security Best Practices

VULNERABILITY DETAILS

CVE-2024-8626 IMPACT

Due to a memory leak, a denial-of-service vulnerability exists in the affected products. A malicious actor could exploit this vulnerability by performing multiple actions on certain web pages of the product causing the affected products to become fully unavailable and require a power cycle to recover. 

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.  

CVSS Base Score: 7.5/10 (high) 

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS Base Score: 8.7/10 (high)

CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE: 400 – Uncontrolled Resource Consumption 

ADDITIONAL RESOURCES

  • JSON CVE-2024-8626
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.