Loading

FactoryTalk® Batch View™ Authentication Bypass Vulnerability via shared secrets

Severity:
High,
Critical
Advisory ID:
SD1698
Published Date:
September 12, 2024
Last Updated:
November 11, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-45823
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
FactoryTalk® Batch View™ Authentication Bypass Vulnerability via shared secrets

Published Date: 9/12/2024
Last Updated: 9/12/2024
Revision Number: 1.0
CVSS Score: v3.1: 8.1/10, v4.0: 9.2/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product

 Affected Software Versions

Corrected in Software Version

FactoryTalk® Batch View™

2.01.00

3.00.00

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-45823 IMPACT

An authentication bypass vulnerability exists in the affected product. The vulnerability exists due to shared secrets across accounts and could allow a threat actor to impersonate a user if the threat actor is able to enumerate additional information required during authentication.

CVSS 3.1 Base Score: 8.1
CVSS 3.1 Vector: CVSS:3.0/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 9.2
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:H/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-287: Improper Authentication
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

·         For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

·         JSON CVE-2024-45823
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.