Loading

GuardLogix/ControlLogix 5580 Controller denial-of-service Vulnerability via Malformed Packet Handling

Severity:
High
Advisory ID:
SD1690
Published Date:
August 13, 2024
Last Updated:
September 13, 2024
Revision Number:
2.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-40619
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

Published Date: August 13, 2024 
Last updated: September 13, 2024

Revision Number: 2..0

September 13th, 2024 – Updated “Corrected in Firmware Versions”

CVSS Score: v3.1: 7.5/10, v4.0: 8.7/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.  

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in Firmware Version

Corrected in Firmware Version

ControlLogix® 5580

v34.011

v34.014, v35.011 and later

GuardLogix 5580

v34.011

v34.014, v35.011 and later

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring systems to assess the following vulnerabilities.  

CVE-2024-40619 IMPACT

A denial-of-service vulnerability exists in the affected products. The vulnerability occurs when a malformed CIP packet is sent over the network to the device and results in a major nonrecoverable fault causing a denial-of-service.

CVSS 3.1 Base Score: 7.5 
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 8.7 
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N 

CWE-754:  Improper Check for Unusual or Exceptional Conditions 

Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

  • For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities. 
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.