Loading

FactoryTalk® View SE v11 Information Leakage Vulnerability via Authentication Restriction

Severity:
Critical
Advisory ID:
SD1676
Published Date:
June 12, 2024
Last Updated:
December 01, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-37368
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
FactoryTalk® View SE v11 Information Leakage Vulnerability via Authentication Restriction

Published Date: June 13, 2024

Last updated: June 13, 2024

Revision Number: 1.0

CVSS Score: v3.1: 9.8/10, v4.0: 9.2/10

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION 

 

 

Affected Product

 

 

 

 

First Known in software version

 

 

 

 

Corrected in software version

 

 

 

 

FactoryTalk® View SE

 

 

 

 

v11.0

 

 

 

 

v14.0

 

 

 

Mitigations and Workarounds 

Users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

  • It is recommended that users enforce proper access controls within the network and segment networks containing sensitive information using IPSec: https://rockwellautomation.custhelp.com/app/answers/answer_view/a_id/1090456

  • Security Best Practices

 

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring systems to assess the following vulnerabilities. 

 

CVE-2024-37368 IMPACT

A user authentication vulnerability exists in the affected product. The vulnerability allows a user from a remote system with FTView to send a packet to the customer’s server to view an HMI project. Due to the lack of proper authentication, this action is allowed without proper authentication verification.

 

CVSS 3.1 Base Score: 9.8/10  

 

CSVV 4.0 Base Score: 9.2/10

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:P/PR:N/UI:N/VC:H/VI:N/VA:N/SC:N/SI:N/SA:N

CWE-287: Improper Authentication

 

Known Exploited Vulnerability (KEV) database: No

 

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

 

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    

  • JSON CVE-2024-37368
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.