Loading

FactoryTalk® View SE Local Privilege Escalation Vulnerability via Local File Permissions

Severity:
High
Advisory ID:
SD1674
Published Date:
June 12, 2024
Last Updated:
December 01, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-37369
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
FactoryTalk® View SE Local Privilege Escalation Vulnerability via Local File Permissions

Published Date: June 13, 2024

Last updated: June 13, 2024

Revision Number: 1.0

CVSS Score: v3.1: 7.8/10, v4.0: 8.5/10 

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in software version

 

 

 

 

Corrected in software version 

 

 

 

 

FactoryTalk® View SE

 

 

 

 

V12.0

 

 

 

 

v14

 

 

 

Mitigations and Workarounds 

Users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

  • Use the Secure Install option when installing FactoryTalk® Services Platform.

  • Security Best Practices

 

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring systems to assess the following vulnerabilities. 

 

CVE-2024-37369 IMPACT

A privilege escalation vulnerability exists in the affected product. The vulnerability allows low-privilege users to edit scripts, bypassing Access Control Lists, and potentially gaining further access within the system.

 

CVSS 3.1 Base Score: 7.8/10  

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H

 

CSVV 4.0 Base Score: 8.5/10

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

 

CWE-732: Incorrect Permission Assignment for Critical Resource

 

Known Exploited Vulnerability (KEV) database: No

 

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

 

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    

  • JSON CVE 2024-37369
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.