Loading

PN1575 | Interniche Vulnerabilities present in Rockwell Automation Products – “INFRA:HALT”

Severity:
High,
Medium
Advisory ID:
PN1575
Published Date:
August 09, 2021
Last Updated:
September 09, 2025
Revision Number:
2.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Não
Workaround:
Não
CVE IDs
CVE-2020-25767,
CVE-2020-35684,
CVE-2020-35685,
CVE-2021-31400,
CVE-2021-36762,
CVE-2020-25926,
CVE-2021-31226,
CVE-2021-31401,
CVE-2021-31228,
CVE-2020-25928,
CVE-2020-25927,
CVE-2021-31227,
CVE-2020-27565,
CVE-2020-35683
Summary
Interniche Vulnerabilities present in Rockwell Automation Products – “INFRA:HALT”

 

Revision History
Revision Number
2.0
Revision History
Version 2.0 - September 9, 2025
Version 1.0 – August 9, 2021

Executive Summary

Rockwell Automation received a report from CERT/CC with research done by Forescout Technologies and Vdoo regarding fourteen vulnerabilities in the products listed below. If successfully exploited, these vulnerabilities may result in the products faulting and/or ceasing communications, requiring the power to be cycled to the product to recover.

Customers using affected versions of these products are encouraged to evaluate the following mitigations provided below and apply them to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided below.

 

Update 2.0 - September 9, 2025

Fix available for 1715-AENTR vulnerabilities

Product

Vulnerability

Affected Versions

Remediation

1715-AENTR

CVE-2020-35683 

CVE-2020-35684

CVE-2020-35685

CVE-2021-31400

CVE-2021-31401 

 

Firmware 3.003 and previous

Upgrade to Version 3.011 or later.

Affected Products

20-COMM-ER All Versions
ArmorStart 28xE All Versions
1715-AENTR All Versions
AADvance Safety Controller All Versions
AADvance Eurocard Controllers All Versions

Vulnerability Details

CVE-2020-25767: Malformed DNS Response could cause a device to fault

A REMOTE, UNAUTHENTICATED attacker may be able to form a malformed response to a DNS request, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H


CVE-2020-25928: Malformed DNS Response could cause a device to fault due to a heap overflow.

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed DNS response, which would result in a heap-buffer overflow resulting in a possible information leak, remote code execution, or the device to fault and/or cease communications requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 9.8/10 [CRITICAL]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H


CVE-2020-25927: Malformed DNS Response could cause a device to fault.

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed DNS response, which would result in an Out-of-Bounds read resulting in a device fault and/or cessation of communications requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 8.2/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:H


CVE-2020-25926: Insufficiently randomized transaction IDs could facilitate DNS cache poisoning attacks

A REMOTE, UNAUTHENTICATED attacker may be able to poison the DNS cache of the device due to transaction IDs not being properly randomized.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 4.0/10 [MEDIUM]
Researcher CVSS v3.1 Vector: AV:N/AC:H/PR:N/UI:N/S:C/C:N/I:L/A:N


CVE-2020-27565: Malformed HTTP request could cause a device to fault

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed HTTP request, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVE-2020-35683: Malformed ICMP packet could cause a device to fault

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed ICMP packet, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H


CVE-2020-35684: Malformed ICMP packet could cause a device to fault

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed ICMP packet, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H


CVE-2020-35685: TCP connections may be hikjacked due to an insufficiently random source

A REMOTE, UNAUTHENTICATED attacker may be able to hijack a TCP connection and spoof the device’s network connections.
See the links at the end of the article to obtain more technical information regarding this vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N


CVE-2021-31400: Malformed TCP segment could cause device to fault

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed TCP segment, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding the vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N


CVE-2021-31401: Malformed TCP header could cause device to fault

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed TCP header, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding the vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N


CVE-2021-31226: Malformed HTTP POST request could cause device to fault or bypass authentication

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed HTTP Post request, which would result in the device faulting and/or ceasing communications and requiring a power cycle, or possibly bypassing an authentication attempt.
See the links at the end of the article to obtain more technical information regarding the vulnerability.

Researcher CVSS v3.1 Base Score: 9.1/10 [CRITICAL]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:H


CVE-2021-31227: Malformed HTTP POST request could cause device to fault by overwriting memory

A REMOTE, UNAUTHENTICATED attacker may be able to send a malformed HTTP Post request, which would result in the device faulting and/or ceasing communications and requiring a power cycle.
See the links at the end of the article to obtain more technical information regarding the vulnerability.

Researcher CVSS v3.1 Base Score: 7.5/10 [HIGH]
Researcher CVSS v3.1 Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N


CVE-2021-31228: Non-random source port could lead to a spoofed DNS response

A REMOTE, UNAUTHENTICATED attacker may be able to spoof a DNS response, which would result in the device communicating with a potentially malicious server.
See the links at the end of the article to obtain more technical information regarding the vulnerability.

Researcher CVSS v3.1 Base Score: 4.0/10 [MEDIUM]
Researcher CVSS v3.1 Vector: AV:N/AC:H/PR:N/UI:N/S:C/C:N/I:L/A:N


CVE-2021-36762: TFTP packet processing function does not ensure that the filename is null-terminated

Rockwell Automation is not impacted by this vulnerability

Risk Mitigation & User Action

Customers using the affected firmware are directed towards risk mitigation. They are encouraged, when possible, to combine this guidance with the general security guidelines for a comprehensive defense in depth strategy.
Product Vulnerability Mitigation
20-COMM-ER CVE-2021-31226
CVE-2021-31227
Disable the webserver.
See the product’s user manual for the procedure to do this.

General Security Guidelines

  • Use proper network infrastructure controls, such as firewalls, to help confirm that DNS traffic from unauthorized sources is blocked.
  • Block traffic to port 80 (HTTP) and ICMP traffic using proper network infrastructure controls, such as firewalls, UTM devices, or other security appliances. For more information on TCP/UDP ports used by Rockwell Automation Products, see see BF7490 - TCP/UDP Ports Used by Rockwell Automation Products
  • Minimize network exposure for all control system devices and/or systems and confirm that they are not accessible from the Internet. For further information about the risks of unprotected Internet accessible control systems, please see see PN715 - Advisory on web search tools that identify ICS devices and systems connected to the Internet
  • Locate control system networks and devices behind firewalls and isolate them from the business network.
  • When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. Also recognize that VPN is only as secure as the connected devices.
For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

See the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to PSA/PN/Security Notifications. This can be done by updating settings in Account Overview within the Knowledgebase.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.

Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).

ADDITIONAL LINKS

  • PN1354 - Industrial Security Advisory Index
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • 20-COMM-ER user manual, publication 20COMM-UM015B-EN-P
  • ICSA-21-217-01
  • https://www.hcc-embedded.com/support/security-advisories
  • https://www.forescout.com/resources/infrahalt-discovering-mitigating-large-scale-ot-vulnerabilities
  • https://www.forescout.com/blog/new-critical-operational-technology-vulnerabilities-found-on-nichestack/
  • https://jfrog.com/blog/infrahalt-14-new-security-vulnerabilities-found-in-nichestack/
  • https://literature.rockwellautomation.com/idc/groups/literature/documents/um/20comm-um015_-en-p.pdf
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.