Loading

PN1567 | ISaGRAF Runtime Affected by Multiple Vulnerabilities

Severity:
Critical,
High,
Medium
Advisory ID:
PN1567
Published Date:
December 30, 2021
Last Updated:
December 30, 2021
Revision Number:
1.2
Known Exploited Vulnerability (KEV):
Não
Corrected:
Não
Workaround:
Não
CVE IDs
CVE-2020-25184,
CVE-2020-25180,
CVE-2020-25176,
CVE-2020-25182,
CVE-2020-25178
Summary
ISaGRAF Runtime Affected by Multiple Vulnerabilities

Revision Number

1.3

Revision History
Version 1.3 – March 19th, 2024. Added AADvance Eurocard controller to Affected Products and Updated Suggested Actions for AADvance Eurocard controller
Version 1.2 - December 30, 2021. Updated Suggested Actions for AADvance® Controller version 1.40 and earlier

Executive Summary

Rockwell Automation received a report from Kaspersky regarding five vulnerabilities in ISaGRAF® Runtime 4 and 5. If successfully exploited, these vulnerabilities may result in remote code execution, information disclosure, or denial of service.

Customers using affected versions of this software are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.

Affected Products

ISaGRAF Runtime 4.x and 5.x
The following Rockwell Automation products are based on ISaGRAF to design integrated automation solutions:
  • AADvance® Controller version 1.32 and earlier
  • ISaGRAF Free Runtime in ISaGRAF6 Workbench version 6.6.8 and earlier
  • Micro800™  family, all versions

Vulnerability Details

CVE-2020-25176: Code Execution due to Relative Path Traversal
Some commands used by the ISaGRAF eXchange Layer (IXL) protocol perform various file operations in the file system. Since the parameter pointing to the file name is not checked for reserved characters, it is possible for a remote attacker authenticated on the IXL protocol to traverse an application’s directory, which could lead to remote code execution.

CVSS v3.1 Base Score: 9.1/10 [CRITICAL]
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:C/C:H/I:H/A:H

CVE-2020-25184: Information Disclosure due to cleartext storage of passwords in a file and memory
ISaGRAF Runtime stores the password in plaintext in a file which is located in the same directory with the executable file. ISaGRAF Runtime reads the file and saves the data in a variable without any additional modification. A local, unauthenticated attacker could compromise the user passwords resulting in information disclosure.

CVSS v3.1 Base Score: 7.8/10 [HIGH]
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H

CVE-2020-25178: Information Disclosure due to Cleartext Transmission of Information
ISaGRAF Workbench communicates with ISaGRAF Runtime using TCP/IP. The communication protocol provides various file system operations as well as uploading applications. Data is transferred over this protocol unencrypted, which could allow a remote, unauthenticated attacker to upload, read and delete files.

CVSS v3.1 Base Score: 7.5/10 [HIGH]
CVSS Vector: CCVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:H/I:H/A:H

CVE-2020-25182: Code Execution due to Uncontrolled Search Path Element
ISaGRAF Runtime searches and loads DLLs as dynamic libraries. Uncontrolled loading of dynamic libraries could allow a local, unauthenticated attacker to execute arbitrary code. This vulnerability only affects Microsoft Windows systems running ISaGRAF Runtime.

CVSS v3.1 Base Score: 6.7/10 [HIGH]
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:H/UI:N/S:U/C:H/I:H/A:H

CVE-2020-25180: Information Disclosure due to Hard-coded Cryptographic Key
ISaGRAF Runtime includes the functionality of setting a password which is required to execute privileged commands. The password value passed to ISaGRAF Runtime is the result of encryption performed with a fixed key value using the Tiny Encryption Algorithm (TEA) on a password that has been entered or saved.  A remote, unauthenticated attacker could pass his own encrypted password to the ISaGRAF 5 Runtime, which may result in information disclosure on the device.

CVSS v3.1 Base Score: 5.3/10 [MEDIUM]
CVSS Vector: CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:H/I:N/A:N

Risk Mitigation & User Action

Customers using the affected software are encouraged to update to an available software and are directed towards risk mitigation. Customers are encouraged, when possible, to combine this guidance with the general security guidelines for a comprehensive defense-in-depth strategy.
Vulnerability Affected Products Suggested Mitigations
CVE-2020-25176 AADvance Controller
ISaGRAF5 Runtime
Micro800 family
AADvance Eurocard controller

Rockwell Automation recommends upgrading to ISaGRAF Runtime 5 version 5.72.00 and
AADvance Controller firmware to version 1.041.3

Customers should confirm that the least-privilege user principle is followed, and user/service account access to Runtime's folder location is granted with a minimum number of rights as needed.

For ISaGRAF, customers are encouraged to restrict or block traffic on TCP 1131 from outside of the industrial control system network zone. For more information on the TCP/UDP ports used by ISaGRAF refer to product documentation.

Since ISaGRAF 5 Runtime is provided to a customer as a development kit, implementing least-privilege may vary from implementation to implementation based on the hardware in use.

For AADvance controllers, Customers should update to version 1.041.3 to mitigate vulnerability.

For Micro800 family, to reduce risk, customers are encouraged to help protect the controller with a password. Additionally, customers deploying Micro870®, Micro850®, or Micro830® controllers are encouraged to put the controller's mode switch to "RUN". Customers are encouraged to restrict or block traffic on TCP 44818 from outside the industrial control system network zone.

Customers should also confirm they are employing proper network segmentation and security controls. Specifically, network exposure for all control system devices should be minimized, and control systems should be behind firewalls and isolated from other networks when possible.

For more information on the TCP/UDP ports used by Rockwell Automation products, see BF7490 - TCP/UDP Ports Used by Rockwell Automation Products .

Rockwell Automation recommends upgrading to AADvance Eurocard Controller firmware to version 1.041

CVE-2020-25178 AADvance Controller
ISaGRAF5 Runtime
Micro800 family
AADvance Eurocard controller

Rockwell Automation recommends upgrading to ISaGRAF Runtime 5 version 5.72.00 and
AADvance Controller firmware to version 1.041.3.

Customers should confirm that the least-privilege user principle is followed, and user/service account access to Runtime's folder location is granted with a minimum number of rights as needed.

Since ISaGRAF 5 Runtime is provided to a customer as a development kit, implementing least-privilege may vary from implementation to implementation based on the hardware in use.

Rockwell Automation recommends upgrading to AADvance Eurocard Controller firmware to version 1.041

CVE-2020-25182 ISaGRAF5 Runtime Rockwell Automation recommends upgrading to ISaGRAF Runtime 5 version 5.72.00.

Customers should confirm that the least-privilege user principle is followed, and user/service account access to Runtime's folder location is granted with a minimum number of rights as needed.

Since ISaGRAF 5 Runtime is provided to a customer as a development kit, implementing least-privilege may vary from implementation to implementation based on the hardware in use.
CVE-2020-25184 AADvance Controller
ISaGRAF5 Runtime
AADvance Eurocard controller










Rockwell Automation recommends upgrading to ISaGRAF Runtime 5 version 5.72.00 and AADvance Controller firmware to version 1.041.3.

Customers should confirm that the least-privilege user principle is followed, and user/service account access to Runtime's folder location is granted with a minimum number of rights as needed.

For ISaGRAF, restrict or block traffic on TCP 1131 from outside of the industrial control system network zone. For more information on the TCP/UDP ports used by ISaGRAF refer to product documentation.

Since ISaGRAF 5 Runtime is provided to a customer as a development kit, implementing least-privilege may vary from implementation to implementation based on the hardware in use.

For AADvance controllers, Customers should update to version 1.041.3 to mitigate this vulnerability.

Rockwell Automation recommends upgrading to AADvance Eurocard Controller firmware to version 1.041

CVE-2020-25180

AADvance Controller
ISaGRAF5 Runtime
AADvance Eurocard controller

 

To reduce risk, customers should confirm they are employing proper network segmentation and security controls. Specifically, network exposure for all control system devices should be minimized, and control systems should be behind firewalls and isolated from other networks when possible. See the Converged Plantwide Ethernet (CPwE) Design and Implementation Guide for best practices deploying network segmentation and broader defense in depth strategies.

Customers should consider using proper network infrastructure controls, such as firewalls, UTM devices, VPN, or other security appliances.

For ISaGRAF, restrict or block traffic on TCP 1131 from outside of the industrial control system network zone. For more information on the TCP/UDP ports used by ISaGRAF refer to product documentation.

Since ISaGRAF 5 Runtime is provided to a customer as a development kit, implementing least-privilege may vary from implementation to implementation based on the hardware in use.

For AADvance controllers, Customers should update to version 1.041.3 to mitigate this vulnerability.

Rockwell Automation recommends upgrading to AADvance Eurocard Controller firmware to version 1.041

 

General Security Guidelines

  • Use proper network infrastructure controls, such as firewalls, to help ensure that any communication protocols from unauthorized sources are blocked.
  • Block traffic to all protocol-based devices from outside the Manufacturing Zone by blocking or restricting access to ports using proper network infrastructure controls, such as firewalls, UTM devices, or other security appliances. For more information on TCP/UDP ports, refer to the product documentation.
  • Run all software as User, not as an Administrator, to minimize the impact of malicious code on the infected system.
  • Use of Microsoft® AppLocker or other similar allow list application can help mitigate risk. Information on using AppLocker with Rockwell Automation products is available at Knowledgebase Article QA17329 - Using Rockwell Automation Software Products with AppLocker.
  • Confirm that the least-privilege user principle is followed, and user/service account access to shared resources is only granted with a minimum number of rights as needed.
  • Do not open untrusted .isasln and .acfproj files with ISaGRAF6 Workbench.
  • Do not click on or open URL links from untrusted sources.
  • Employ training and awareness programs to educate users on the warning signs of a phishing or social engineering attack.
  • Use trusted software, software patches, antivirus/antimalware programs and interact only with trusted web sites and attachments.
  • Minimize network exposure for all control system devices and/or systems and confirm that they are not accessible from the Internet. For further information about the risks of unprotected Internet accessible control systems, please see Knowledgebase Article PN715 - Advisory on web search tools that identify ICS devices and systems connected to the Internet.
  • Locate control system networks and devices behind firewalls and isolate them from the business network.
  • When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. Also recognize that VPN is only as secure as the connected devices.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

See the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to PSA/PN/Security Notifications. This can be done by updating settings in Account Overview within the Knowledgebase.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.

Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).


ADDITIONAL LINKS
  • PN1354 - Industrial Security Advisory Index
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • ICSA-20-280-01
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.