Loading

Studio 5000 Logix Designer Level 3: Project Development

Compartilhar:

EmailEmail
PrintPrint
  • Número do curso: CCP143-EL
  • Tipo: e-Learning
  • Tecnologia: ControlLogix Studio 5000 Logix Designer Courses
  • Categoria: Program Design
  • Duração: 9 horas
E-Learning Course Catalog

Overview

This course provides additional knowledge of common controller terms and operation. You can gain a deeper understanding of project development tasks that are common to all Logix5000 controllers. Such tasks include organizing tasks and routines, organizing controller data, configuring modules, and sharing data. You will also use producer/consumer technology for multicasting to input and output devices, sharing data between controllers, and controlling remote I/O.

This course covers tasks common to the following hardware, which all use the Logix5000 control engine:

  • ControlLogix® controllers
  • CompactLogix™ controllers
  • SoftLogix™ controllers

Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Completion of Studio 5000 Logix Designer Level 1: Logix 5000 System Fundamentals course (CCP146 or CCP146-EL) or equivalent experience
  • Completion of Studio 5000 Logix Designer Level 2: Basic Ladder Logic Programming course (CCP151 or CCP151-EL)

Who Should Attend

This course is intended for individuals who need to develop Studio 5000 Logix Designer® projects for any Logix 5000 controller.

Objectives

  • Configuring Logix 5000 System I/O  Modules
  • Configuring Logix 5000 System Communications  over an EtherNet/IP Network 
  • Organizing Arrays in a Studio 5000 Logix Designer Project
  • Creating a User‐Defined Data Type in a Studio 5000 Logix Designer Project
  • Configuring Additional Tag Functionality in a Studio 5000 Logix Designer Project
  • Developing an Add-On Instruction in a Ladder Diagram
  • Managing Studio 5000 Logix Designer Project Files and Components
  • Studio 5000 Logix Designer Ladder Logic Tips and Tricks
  • Retrieving and Setting Controller Status Values with GSV and SSV Instructions
  • Configuring a Logix 5000 Controller to Produce and Consume Data
  • Configuring a Logix 5000 Message
  • Allocating Connections and Updating Firmware in a Logix 5000 System
  • Identifying and Correcting Faults in a Logix 5000 System

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Página inicial da Rockwell Automation
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Serviços de treinamento de desenvolvimento de força de trabalho
  4. Chevron LeftChevron Left Assinaturas do treinamento Learning+
  5. Chevron LeftChevron Left Studio 5000 Logix Designer Level 3: Project Development