Loading

Bulk Electrical System and Distributed Generation

Compartilhar:

EmailEmail
PrintPrint
  • Número do curso: SPE302-LD
  • Tipo: Instructor-led
  • Tecnologia: Power Control (Drives and MCC) Courses
  • Categoria: Understand
  • Duração: 3 dias
Instructor-led Course Catalog

Course Purpose

The Bulk Electrical System and Distributed Generation course is focused on the general arrangement of the electrical system, starting from utility and ending at the distribution level.

The course explains the distribution generation and the requirements to connect a green energy system or local micro generation system to the GRID including recommendations of protections to be used with typical topology of the power system.

Second part of the course is focused on the protection PRC standards, and the available protection for the major equipment: transformers; motors; generators busses; cables and other electrical components.

Objectives

After successfully completing the substation course the student will be able to:

  • Define an electrical subsystem as bulk electrical or distribution
  • Apply the PRC standards based on the bulk electrical system criteria
  • Implement the models to create the proper protection system using EasyPower
  • Perform protection coordination for specific substation
  • Create TCC -Time Current Curve for the Substation 

Jobs related to the Substation Course:

  • Substation Engineering
  • Protection Engineer
  • Substation Operator
  • Switching Authority
  • Contract Manager working on a Substation Project
  • Electrical Inspector
  • District and Zone Managers

Who Should Attend

The Substation Course is dedicated but not limited to the following qualified individuals:

  • Electrical Power Engineer
  • Licensed Electricians
  • Managers that must understand the Power Systems of the Substations
  • Electrical Safety Inspectors
  • Any other individuals who are interested in this subject
  • Electrical Operators
  • District and Zone Managers

Hardware/Software Requirements

Students should bring a personal computer with Windows 10 (4GB RAM, 20GB Hard drive free space) and have access to highspeed internet when attending this course.

Course Agenda

Day 1

  • Introduction to Bulk Electrical System
  • Criteria to define the boundary of the Bulk Electrical System
  • Power zones: generation; transmission and distribution
  • Protection PRC standards requirements
  • Bulk Electrical System -philosophy of design
  • Green energy generation systems
  • Nuclear power and grid stability, active droop control
  • Voltage regulation; reactive droop control 

Day 2

  • Capacitor switching system; condenser and reactive power regulator
  • Example of power flow study for multiple utility system
  • Distributed generation systems
  • Requirement to connect to the distributed generation system to the grid
  • Protection schemes to be used for distributed generation three phase and single-phase units
  • Power quality requirements of distributed generation units
  • Harmonics monitoring systems, standard requirements for maximum level of harmonics in the system voltage and current ieee519
  • Harmonics elimination and compensation in a power system
  • Sources of harmonics – total harmonics distortion, in a power system 

Day 3

  • Case study of harmonics generation when using large power convertors
  • K-factor and harmonics cancelation transformers
  • Zig zag transformers for elimination of harmonics
  • Tuned active and passive filters -resonance and possible side effects
  • Effect of harmonics on the digital protections
  • Case Study of Distributed Generation System
  • Q&A

Pronto para conversar com um Especialista em Inscrição de Treinamento?

Como adquirir

Para adquirir produtos de treinamento ou para saber mais sobre nossas soluções de treinamento, entre em contato com o escritório de vendas ou distribuidor local.

Como acessar

Para visualizar os cursos presenciais disponíveis oferecidos e para visualizar os cronogramas dos cursos atuais Portal de serviços de treinamento.

Como obter suporte

Precisa de ajuda com a seleção de curso, opções de estação de trabalho ou algo mais?

Enviar email para um Representante de Inscrição

textura de fundo gradiente cinza
  1. Chevron LeftChevron Left Página inicial da Rockwell Automation
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Serviços de treinamento de desenvolvimento de força de trabalho
  4. Chevron LeftChevron Left Cursos conduzidos por instrutor
  5. Chevron LeftChevron Left Bulk Electrical System and Distributed Generation
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.