Loading

Claroty 

Rockwell Automation Compute Module – Security Solutions Powered by Claroty

Rockwell Automation Compute Module – Security Solutions powered by Claroty allows a simple, easy and fast way for a customer to gain visibility into all the surrounding assets and their exposed vulnerabilities. 

Add a Windows or Linux Compute Module into the ControlLogix chassis, run Claroty appliance and enter the Claroty system address. Configuration takes less than 5 minutes.

 

Available for sale: November 2021

Rockwell Automation Compute Module – Security Solutions Powered by Claroty
For more information, contact: 
EmailEmail
Anne Vondrak, Claroty

Learn more about this partner and their new innovations

Claroty, a Premium level sponsor of the 2021 Automation Fair event
Premium Exhibitor
Claroty

Claroty's mission is to secure and optimize industrial control networks. Our platform provides extreme visibility, real-time monitoring and anomaly detection for OT networks; employing high-fidelity models and advanced algorithms to alert our customers to both cybersecurity and integrity issues.

Learn more about Claroty
Claroty CTD Connector for FactoryTalk AssetCentre from Rockwell Automation
Claroty - Software
Claroty CTD Connector for FactoryTalk AssetCentre from Rockwell Automation

The Claroty Continuous Threat Detection (CTD) Connector for FactoryTalk AssetCentre by Rockwell Automation fuses CTD’s operational technology (OT) visibility with AssetCentre’s data management capabilities to provide automation, optimization, and centralization of asset inventory, risk and vulnerability assessment and correlation, and backup and recovery coverage for industrial networks.

Learn more

 

Located in the Claroty exhibit

Claroty Edge Architecture Diagram
Claroty - Software
Claroty Edge

Claroty Edge is a flexible, Windows-based edge data collector that delivers 100% visibility into industrial networks in minutes without requiring network changes, utilizing sensors, or having any physical footprint.

Learn more

 

Located in the Claroty exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Fale com o departamento de vendas
  • Entre em contato com o atendimento ao cliente
  • Entre em contato com o suporte técnico
  • Suporte telefônico
  • Questões gerais
  1. Chevron LeftChevron Left Brasil Chevron RightChevron Right
  2. Chevron LeftChevron Left Emp... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left Rockwell Automation Compute Module – Security Solutions Powered by Claroty Chevron RightChevron Right