Loading

nVent HOFFMAN

Universal Free-Stand

Get to your next project faster with Universal Free-Stand products from nVent HOFFMAN! These enclosures ship, modify and assemble faster and increase safety, providing you and your customers more time.

Designed to protect equipment and employees in industrial manufacturing applications. The Universal Free-Stand Enclosures come in one- and two-door models which are bayed together to create application specific configurations for indoor and outdoor use.

Designers can move through projects faster using familiar standard enclosures. Universal Free-Stand enclosures work in variety of applications and have universal type ratings of 4, 4X, 12, 3R, IP66 and IK10.

Lighter doors, improved center post, panel gliders and a state-of-the-art interlock all help reduce time for installation and lower labor costs. A variety of accessories that allow high and low voltage to be separated with Barrier Panels, Sequestr for disconnect isolation and False Floor for cable protection, all help improve safety, which means more up-time.

 

Available for sale: Available now

Universal Free-Stand
For more information, contact: 
EmailEmail
Ryan Gaveske, nVent HOFFMAN

Learn more about this partner

nVent Hoffman, a premium level sponsor of Automation Fair 2021.
Premium Exhibitor
nVent HOFFMAN

nVent is a global leader in safeguarding industrial controls, electrical components, and communications hardware. Its premier brand, nVent HOFFMAN, provides a comprehensive range of standard, modified and custom enclosure and cooling solutions for multiple industrial markets.

Learn more about nVent HOFFMAN
Extreme Environment Products
nVent HOFFMAN - Hardware
Extreme Environment Products

nVent HOFFMAN Extreme Environment products shelter and protect the vital things that keep your operations going. They are designed and built to withstand the toughest of environments and stocked as standard products to preserve your schedule. 

Learn more

 

Located in the nVent HOFFMAN exhibit

Global IEC Products
nVent HOFFMAN - Hardware
Global IEC Products

nVent HOFFMAN offers a portfolio of IEC-rated enclosures and accessories for optimum protection of equipment in industrial applications. 

Learn more

 

Located in the nVent HOFFMAN exhibit

PWA 6000
nVent HOFFMAN - Hardware
PWA 6000

The market-leading solutions in nVent HOFFMAN’s Panel Shop Automation program are designed to help you boost your bottom line by automating labor-intensive operations.

Learn more

 

Located in the nVent HOFFMAN exhibit

Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Fale com o departamento de vendas
  • Entre em contato com o atendimento ao cliente
  • Entre em contato com o suporte técnico
  • Suporte telefônico
  • Questões gerais
  1. Chevron LeftChevron Left Brasil Chevron RightChevron Right
  2. Chevron LeftChevron Left Emp... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left nVent HOFFMAN Universal Free-Stand Chevron RightChevron Right