Loading

METTLER TOLEDO

ACT350 Automation Transmitter

Industry leading ACT350 automated weight transmitter offers precise measurement and monitoring of strain gauge load cells at a network speed of 800Hz for real time control of filling, dosing, rate control, dynamic weighing, quality control, and sorting machines

It is among the most versatile weighing transmitters available for conventional strain gauge weighing technology and smart sensors, like POWERCELL where the unit provides individual cell weights to the Control system. ACT350 also supports test-weight-free adjustment (calibration) with CalFree™ and CalFree Plus to simplify installation. ACT350’s advanced electronic filtering minimizes the effect of vibration while providing low-latency weight data including condition monitoring.

New, ACT350xx is approved for use in Division 2 / Zone 2/22 hazardous areas with the same capabilities of the safe-area device, allowing you to maintain safety while optimizing process speed and connectivity. Available with Custom AOP, sample code and engineering notes. ODVA Compliant.

 

Available for sale: Available now

ACT350 Automation Transmitter
For more information, contact: 
EmailEmail
Scott Duncan, METTLER TOLEDO

Learn more about this partner and their new innovations

METTLER TOLEDO, a Premium level sponsor of the 2021 Automation Fair event
Premium Exhibitor
METTLER TOLEDO

METTLER TOLEDO specializes in the area of precision instruments for professional use. Solutions range from receiving raw materials through various manufacturing processes, in-line process control and end-of-line packaging control, to logistics and shipping. 

Learn more about METTLER TOLEDO
IND360 Compact Automation Terminal
METTLER TOLEDO - Hardware
IND360 Compact Automation Terminal

Industry leading ACT350 automated weight transmitter offers precise measurement and monitoring of strain gauge load cells at a network speed of 800Hz for real time control of filling, dosing, rate control, dynamic weighing, quality control, and sorting machines.

Learn more

 

Located in the METTLER TOLEDO exhibit

WMF High Precision Weigh Module
METTLER TOLEDO - Hardware
WMF High Precision Weigh Module

These smart precision sensors enable the highest repeatability in processes with tight measuring tolerances. WMF has an integrated EtherNet/IP network connection with Power over Ethernet that eliminates additional converter boxes and service headaches. 

Learn more

 

Located in the METTLER TOLEDO exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Fale com o departamento de vendas
  • Entre em contato com o atendimento ao cliente
  • Entre em contato com o suporte técnico
  • Suporte telefônico
  • Questões gerais
  1. Chevron LeftChevron Left Brasil Chevron RightChevron Right
  2. Chevron LeftChevron Left Emp... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left METTLER TOLEDO ACT350 Chevron RightChevron Right