Loading

Claroty 

Claroty Edge

Claroty Edge is a flexible, Windows-based edge data collector that delivers 100% visibility into industrial networks in minutes without requiring network changes, utilizing sensors, or having any physical footprint.

This fast and easy solution can be deployed on-premises or via SaaS to reveal in-depth details on managed and unmanaged industrial assets that could otherwise only be discovered — if at all — via methods that may not always be ideal for all networks under all circumstances.

A new addition to The Claroty Platform, Claroty Edge equips customers to discover a complete inventory of their OT, IoT, IIoT, and IT assets, as well as identify and manage the vulnerabilities and risks affecting those assets. Customers can then more-effectively and efficiently execute a range of related use cases, including fulfilling audit requests and reporting compliance, conducting M&A due diligence, blueprinting deployments of other Claroty products, and responding to operational and/or cybersecurity incidents, among others. 

 

Available for sale: Available now

Claroty Edge Architecture Diagram
For more information, contact: 
EmailEmail
Anne Vondrak, Claroty

Learn more about this partner and their new innovations

Claroty, a Premium level sponsor of the 2021 Automation Fair event
Premium Exhibitor
Claroty

Claroty's mission is to secure and optimize industrial control networks. Our platform provides extreme visibility, real-time monitoring and anomaly detection for OT networks; employing high-fidelity models and advanced algorithms to alert our customers to both cybersecurity and integrity issues.

Learn more about Claroty
Claroty CTD Connector for FactoryTalk AssetCentre from Rockwell Automation
Claroty - Software
Claroty CTD Connector for FactoryTalk AssetCentre from Rockwell Automation

The Claroty Continuous Threat Detection (CTD) Connector for FactoryTalk AssetCentre by Rockwell Automation fuses CTD’s operational technology (OT) visibility with AssetCentre’s data management capabilities to provide automation, optimization, and centralization of asset inventory, risk and vulnerability assessment and correlation, and backup and recovery coverage for industrial networks.

Learn more

 

Located in the Claroty exhibit

Rockwell Automation Compute Module – Security Solutions Powered by Claroty
Claroty - Hardware
Rockwell Automation Compute Module – Security Solutions Powered by Claroty

Rockwell Compute Module – Security Solutions powered by Claroty allows a simple, easy and fast way for a customer to gain visibility into all the surrounding assets and their exposed vulnerabilities.  

Learn more

 

Located in the Claroty exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Fale com o departamento de vendas
  • Entre em contato com o atendimento ao cliente
  • Entre em contato com o suporte técnico
  • Suporte telefônico
  • Questões gerais
  1. Chevron LeftChevron Left Brasil Chevron RightChevron Right
  2. Chevron LeftChevron Left Emp... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left Claroty Edge Chevron RightChevron Right