Our Bulletin 871F Aluminum Block Sensors boast rugged aluminum construction and sensing range of 70 mm. The electronic circuitry is potted for protection against shock, vibration, and contamination, making them an ideal long-range inductive solution for harsh environments.
Overview
- Rugged aluminum housing
- Cable, conduit, or quick-disconnect styles
- Short circuit, overload, transient noise, false pulse, and reverse polarity protection
- Applications included:
- Material handling
- Packaging
- Food processing
- Transportation
- Washdown applications
Documentation
Resource | Publication Number | Language |
---|---|---|
Presence Sensing Brochure | SENSOR-BR001 |
Certifications
- CE Marked for all applicable directives
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.