Loading

Safety Switches

Our Safety Switches are designed and built to global standards for high reliability, stability, and quality. Safety switches include limit and interlock switches and emergency stop switches.

Main Image
Main Image

Our Safety Interlock Switches are a means of safeguarding that monitors the position of a guard or gate. You can use them to shut off power, control personnel access and prevent a machine from starting when the guard is open.

Safety Interlock Switches
Main Image

Our Bulletin 440P Limit Switches family offers a full range of international-style solutions for both safety and standard sensing applications. This family of limit switches are available in four different body styles: 30 mm metal, 22 mm metal and plastic, and 15 mm plastic. These switches offer a broad selection of operator types, circuit arrangements, and connection options. The 440P is ideal for a wide variety of general purpose and safety guarding applications.

Safety Limit Switches
Main Image

Emergency Stop Devices

Our Emergency Stop Devices include enabling switches and cable pull switches. Our Lifeline™ series includes cable emergency-stop switches and cable actuated emergency-stop switches.

Get Started